New Delta DRC-24V10W1HZ DIN Rail Power Supply Offers Household Appliance Safety Approval




DRC-24V10W1HZ, a new model to the current series of Class II DIN rail power supply by Delta Electronics, now comes with household appliance safety approval. This design not only does not require an earth connection, it also has a very low leakage current which is especially useful for building automation and the food and beverage industry. The DRC-24V10W1HZ offers full load up to 55°C in an extremely compact body measuring 55.6 mm thick, 91mm tall and 18mm wide. This product accepts a universal input voltage range of 90-264Vac, and supports a wide operating temperature range of -25°C to 71°C.


Major approvals includes IEC/EN/UL 60950-1 (ITE) and IEC/EN 60335-1 (Household Electrical Appliance). The product meets the EMC approvals to EN 55014-1 / EN 55014-2 for household appliances and EN 61000-6-2 immunity for industrial environments without the need for an extra EMI filter. The series is also fully compliant with RoHS Directive 2011/65/EU for environmental protection.


Highlights & Features:

  • Protection Class II, Double Isolation (No Earth connection is required)
  • Household appliance approvals IEC/EN 60335-1
  • Universal AC input voltage and full power up to 55°C
  • Efficiency > 80.0% @ 115Vac & 230Vac
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Overvoltage / Overcurrent / Over Temperature Protections



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 


İlgili Haberler

Extreme Small 65W Power Supply Adapter for Medical and Industrial Applications

Delta Electronics has added the new 65W output to MEA Series of Medical AC-DC desktop ty ...

Daha Fazla

Delta Panel Mount Power Supplies for LED Signage

Delta Electronics offers different types of highly reliable panel mount power supplies fo ...

Daha Fazla

Delta’s New 3-Phase DIN Rail Power Supplies DIN Eco Series Empower Diverse Industrial Applications

As industrial systems expand and high uptime becomes more critical, Delta has launched ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!