Extreme Small 65W Power Supply Adapter for Medical and Industrial Applications




Delta Electronics has added the new 65W output to MEA Series of Medical AC-DC desktop type adapter. MEA-065A offers four single output voltages of 12V, 15V, 19V and 24V in an extremely compact size 50 x 115 x 29 mm (1.97” x 4.52” x 1.14”) suitable for various types of portable equipment such as home health care equipment, test and measurement equipment. Key features include 0.1mA low earth leakage and electric shock protection complying with 2 x MOPP.


The MEA-065A has both medical and ITE safety approvals including IEC 60950-1 / IEC 62368-1, CCC approval and EMC standards according to EN 55011 / EN 55032 for radio-frequency equipment. The design meets DoE Level VI efficiency standards and are fully compliant with RoHS for environmental protection. Risk management report can be provided upon request.


Highlights & Features

  • Extreme compact size
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 Ed. 3.1 & IEC 60950-1 / IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4 Requirements
  • Low touch current ( <0.1mA Normal & 0.3mA signal fault )
  • 2 × MOPP isolation


Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

Delta’s New LNV Series of LED Driver Offers Wide Input Voltage of 320W Output Power with Constant Current/ Constant Voltage

Delta Electronics has launched the LNV series of LED Driver with wide input voltage (180Va ...

Daha Fazla

Delta Extends CliQ II Buffer Module for Output Current up to 40A

Delta Electronics is extending the CliQ II buffer module - DRB-24V040ABN to support 24V s ...

Daha Fazla

Delta Extends the Chrome DIN Rail Power Supply Series with 12V 100W Model

Delta Electronics has added a new DRC-12V100W1AZ model to the Chrome DIN rail power supply ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!