Delta Extends CliQ II Buffer Module for Output Current up to 40A



Delta Electronics is extending the CliQ II buffer module - DRB-24V040ABN to support 24V system for up to 40A load with minimum buffering time of 0.2 second or up to 8 second at 1A load. The Buffer Module utilizes maintenance-free electrolytic capacitors to store energy, thus eliminating the need for periodic replacement as compared to costlier batteries which also have shorter functional life span.
 
The DRB-24V040ABN offers flexible operating buffering-voltage modes at fixed mode for 22Vdc or dynamic mode for Vin -1V and comes with comprehensive protection features- overcurrent/overload, short circuit and reverse polarity protections. Conformal coating is applied on the PCBA to protect against common dust and chemical pollutants in harsh industrial environments. Other major safety approvals are included.
 

Highlights & Features

  • Full corrosion resistant aluminium chassis
  • Minimum buffering time of 200ms @ 24V/40A
  • Flexible operating buffering voltage modes:
    • Fixed mode at 22Vdc
    • Dynamic mode for Vin -1V
  • Supports parallel connection to extend buffering time
  • Conformal coating on PCBA to protect against chemical and dust pollutants

Please contact your local sales representative or distributor for availability.

New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.

İlgili Haberler

Delta Introduces PMT Panel Mount Power Supply with 48V 150W

Delta Electronics is extending the highly affordable and reliable PMT panel mount p ...

Daha Fazla

Delta Extends CliQ DIN Rail Power Supply Series with 48W Power Rating at 24V Output Voltage

Delta Electronics is introducing the new DRP-24V48W1AZ to the popular CliQ DIN Rail pow ...

Daha Fazla

Delta PMH Series of Panel Mount Power Supply Expands to Pollution Degree 3 for Harsher Industrial Environments

Pollution Degree (PD) is an important classification for the clearance & creepage dist ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!