Delta’s New 3-Phase DIN Rail Power Supplies DIN Eco Series Empower Diverse Industrial Applications


DIN Eco Series 3-Phase DIN rail power supplies


As industrial systems expand and high uptime becomes more critical, Delta has launched the new DIN Eco Series 3-Phase DIN rail power supplies. With high conversion efficiency of up to 95.5%, the Series minimizes energy loss, heat buildup, and operating carbon emissions, perfectly aligning with the goal of sustainability. This DIN Eco Series offers 120 W, 240 W, 480 W, and 960 W models with 24 V and 48 V output options, engineered for diverse applications, including industrial control panels, data center cooling distribution units (CDU), green energy systems, and electric vehicle (EV) charging stations.


Moreover, the Series supports 3-phase AC grid connections from 340–575 Vac without requiring a neutral line. Its compact, high-power-density design maximizes space utilization within distribution panels, facilitating easy system expansion without the need for enclosure modifications. Additionally, with a wide operating temperature range of –40°C to 70°C, the DIN Eco Series ensures stable performance in even the most extreme industrial environments.


Designed for maximum safety, the DIN Eco 3-Phase Series delivers long-term reliability and uncompromising protection for both operators and critical equipment. It is certified to the most stringent international standards, including IEC/EN/UL 62368-1, 61010-1/-2-201, and GB 4943.1, providing comprehensive defense against electrical, thermal, and mechanical hazards. Beyond safety, the Series is SEMI F47 compliant, empowering systems to ride through brief power fluctuations and maintain uninterrupted operation in demanding semiconductor manufacturing environments.


Contact us today for detailed specifications and expert guidance on the best configuration for your system!


Highlights & Features

  • 3-phase AC input from 340-575 Vac
  • Optional 3ENA models: 600 Vac with conformal coating
  • Slim and compact design
  • Built-in LED indicator and DC OK relay (available on models over 480W)
  • Surge protection capacity 4kV / 2kV
  • Wide operating temperature -40°C ~ 70°C
  • Compliant with SEMI F47
  • IEC/EN/UL 62368-1/61010-1 certified




İlgili Haberler

Delta Reveals New 120 W Open Frame Medical Power Supply for Respirators and Patient Monitor

Delta expand its MEP Series open frame medical power supplies with the launch of the new 1 ...

Daha Fazla

Delta Introduces the New 2,000 W Model for the IMA PLUS Series Power Supply with 3,000 W Peak Power

Delta introduces the new 2,000 W model for its IMA PLUS Series AC/DC power supply, whi ...

Daha Fazla

Delta Configurable Power Supplies for Medical and Industrial Application

MEG is the series of Delta configurable power supply designed for both medical and industr ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!