Delta Expands EUCO Arena Sport Series LED Driver with Powerful 1,400 W IoT-Enabled Model


Delta EUCO Arena Sport Series 1,400W LED driver


Delta proudly announces its expansion of the EUCO Arena Sport Series LED driver with the latest 1,400 W output power model. This model, named EUCO-1400W, features two programmable independent output channels, which deliver up to max. 700 W respectively, and supports multiple dimming functions, including D4i, an extended certification of DALI-2, allowing seamless connection to IoT systems.


The EUCO-1400W aims to provide tremendous stadium lighting to sports fans. It boasts an exceptionally low peak-to-peak current ripple (<1%), crucial for HDTV broadcasting that provides immersive live-event experiences for TV watchers. Its all-in-one control interface simplifies operations and ensures lighting adjustment for various applications, allowing stadium operators to enhance lighting conditions and reduce unnecessary energy waste.


With a wide operating temperature range of -40°C to 50°C and a peak efficiency of up to 97.9%, the EUCO-1400W delivers reliable performance in challenging outdoor conditions, making it not only applicable to stadium lighting but also well-suited for industrial lighting, high mast lighting and other harsh conditions.


Highlights & Features

  • 2 independent programmable output channels
  • 198 - 440 VAC wide input voltage
  • 700 - 2000 mA programmable output current range
  • Up to 97.9% ultra-high efficiency
  • Conforms to DALI-2 & D4i and DMX/RDM control and program methods
  • Configurable single-channel or multi-channel (2*DALI DT6 or 2*DMX)
  • Flicker free for low ripple current to support HDTV broadcasting
  • Max. 300-meter remote distance control
  • Afterglow-effect free
  • High surge protector (10KV for common mode; 10KV for differential mode)
  • IP66 & IK08 protection rating approval






İlgili Haberler

Delta Introduces The Low Profile and Fanless PMR Power Supply Series for LED Signage

Delta introduces the highly reliable low profile PMR panel mount power supply series. The ...

Daha Fazla

Delta Extends the Ultra Compact DIN Rail Power Supply with 5V/5A and 5V/6A Models

Delta Electronics has added two new models to its ultra-compact and Sync series of DIN rai ...

Daha Fazla

Delta PMT Panel Mount Power Supply Series is now Available in 12V 350W

Delta Electronics has extended our PMT panel mount power supply series with output power a ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!