- Two small size and light weight 5 Watt wall mount adapters of 5 Volt and 6 Volt outputs, respectively.
- Two 24 Volt desktop type adapters with Class II (Two Wire) Input of 60 Watts and 90 Watts.

Delta Electronics has added 2 new 3-phase models to the CliQ M series of DIN rail power su ...
Delta Electronics introduces a 24V 150W High Line (PMC-24V150W2AA) PMC Panel Mount ...
Delta Electronics has added 24V 240W and 24V 480W output to the high power density CliQ II ...