New Compact PMC Series 24V 600W with Remote Sense




Delta’s latest 24V 600W power supply is now 20% smaller. As part of the PMC Series of panel mount power supply, the PMC-24V600W1RW/1SW provides 24V output voltage with high efficiency > 92% @ 230Vac. Leakage current has been reduced to less than 0.75mA, whilst maintaining Power Factor levels up to 0.99. The product has a wide operating temperature of -20°C to 70°C, power de-rating from 50°C. Additional features include remote sense and remote on/off, built-in fan speed control with fan lock protection and conformal coating on the PCBAs to provide protection against dust and chemical pollutants.


The PMC-24V600W1RW/1SW is certified to IEC 60950-1, IEC/EN/UL 62368-1, GB 4943 of CCC and K 60950-1 of KC marks. EMI approvals to EN 55032 Class B. Suitable applications include machine automation, banking machine and showcase.


Highlights & Features

  • Universal AC input range
  • Power Factor up to 0.99 with active PFC
  • Surge Immunity IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV)
  • Wide operating temperature range -20°C to 70°C
  • Built-in fan speed control and fan lock protection
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Constant current circuit for reactive loads
  • Design compliance with Japan PSE (DENAN)



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

Delta Adds 27V 150W Model in 3"x5" Footprint to the PJT series of Open Frame Power Supply

Delta Electronics had added the PJT-27V150WBNA to the PJT series of open frame power suppl ...

Daha Fazla

CliQ II 3-Phase DIN Rail Power Supply Now Available with 240W Output Power

Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply seri ...

Daha Fazla

CliQ II 3-Phase DIN Rail Power Supply Now Available with 480W Output Power

Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!