CliQ II 3-Phase DIN Rail Power Supply Now Available with 480W Output Power



Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply series with a 480W product offering 24V output voltage. The DRP024V480W3BN is encased in a full aluminium body that can withstand shock (30G) and vibration (3G) according to IEC 60068-2 standard and operates over a wide temperature range from -25°C to +80°C.
 
The excellent design enables operation over a wide input range 3-phase at 320Vac to 600Vac or 2-phase at 360Vac to 600Vac. There will be no power de-rating throughout the entire input range. In this model, there is 150% Power Boost lasting for 5 seconds and at 200% lasting for 2 seconds. Like the rest of the models in the CliQ family, conformal coating is applied on the PCBAs to protect against dust and chemical pollutants. Hazardous Locations approval for ATEX and Class I, Div 2 are available as options.
 

Highlights & Features

  • Worldwide AC input voltage range without power de-rating 
    3 x 320Vac – 600Vac (3-Phase) or 2 x 360Vac – 600Vac (2-Phase)
  • Power Boost of 150% for 5 seconds and 200% for 2 seconds
  • Full corrosion resistant Aluminium chassis
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Hazardous Locations approval to ATEX and Class I, Div 2 available as options
 

AVAILABLE FOR SHIPMENT FROM AUGUST 2013 ONWARDS.

 
New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Extends CliQ DIN Rail Power Supply Series with 48W Power Rating at 24V Output Voltage

Delta Electronics is introducing the new DRP-24V48W1AZ to the popular CliQ DIN Rail pow ...

Daha Fazla

Delta Introduces the DRS-30W Series as an Addition to its DIN Rail Power Supply Series

Delta Electronics is introducing the new DRS-30W series to the ultra compact Sync DIN rail ...

Daha Fazla

Delta Launches New 320 W Panel Mount Power Supply for Household Appliance Applications

Delta expands its panel mount power supply PMR series, launching the new 320 W model for ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!