Delta Launches New 320 W Panel Mount Power Supply for Household Appliance Applications



Delta expands its panel mount power supply PMR series, launching the new 320 W model for household appliance applications. The new 320 W model provides a power output of up to 321.6 W and nominal voltage outputs of 12 V / 24 V / 36 V / 48 V. The low profile form factor design is scalable in limited installation space, such as household appliances, vending machines, control cabinets, and test & measure equipment.


The new 320 W model of the PMR series can operate across a wide operating temperature range from -30°C to +70°C and has a built-in active PFC circuit that provides high power factor values. It conforms to IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards and obtains harmonic current IEC/EN 61000-3-2 Class A and Class D, shock and vibration standard IEC 60068-2, IEC/EN/UL 62368-1 for ICT, and EMI standard EN 55032 Class B. The model is also fully compliant with RoHS Directive for environmental protection.


Highlights & Features

  • Universal AC input voltage
  • Built-in active PFC circuit
  • No load power consumption < 0.5 W
  • 30 mm height low profile design
  • IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards
  • Wide operating temperature -30°C ~70°C (-40°C cold start)




Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

Delta Extends PMC Panel Mount Power Supply Series with 24V 600W Power Supply Unit

Delta Electronics is introducing the PMC-24V600W1BA as part of the popular PMC Panel Mo ...

Daha Fazla

Delta’s New 80A DIN Pro Series Redundancy Module Optimizes Reliability and Backup for Industrial Systems

As reliable operation is essential for modern industrial applications, Delta’s present ...

Daha Fazla

Delta Reveals New 120 W Open Frame Medical Power Supply for Respirators and Patient Monitor

Delta expand its MEP Series open frame medical power supplies with the launch of the new 1 ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!