Delta Adds 27V 150W Model in 3"x5" Footprint to the PJT series of Open Frame Power Supply



Delta Electronics had added the PJT-27V150WBNA to the PJT series of open frame power supply. The PJT-27V150WBNA offers 27V/5.55A output and built-in standby output 12V/0.5A. The 3”x5” product comes with universal AC input voltage range at 90Vac to 264Vac, is usable worldwide and features built-in Power Boost of 175W for 5 seconds. The highly efficient convection cooling design enables optimum thermal management for high power efficiency up to 89.5%. With built-in active PFC, PJT-27V150WBNA complies to major international safety standard IEC/EN/UL 60950-1 standards and EMI to EN 55022, Class B.


Highlights & Features:

  • Built-in active PFC with up to 89.5% efficiency
  • Power Boost 6.48A at 27V for 5 seconds
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Convection cooled operating temperature range from -10°C to +70°C
  • Built-in standby output 12V/0.5A
  • High MTBF > 700,000 hrs as per Telcordia SR-332


Typical Applications:




Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 

İlgili Haberler

Delta’s Chrome DIN Rail Power Supply Now Available in 60W with 12V Output Voltage

View DRC-12V60W1AZ product specification.   Delta Electronics extends its ...

Daha Fazla

Delta Introduces the NFC Programmable LED Driver EUCI BASIC Series

Delta launches the newly-developed EUCI BASIC Series LED driver to provide high-perfor ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!