Delta Introduces the NFC Programmable LED Driver EUCI BASIC Series


Delta LED driver EUCI BASIC Series with wireless programming via NFC protocol


Delta launches the newly-developed EUCI BASIC Series LED driver to provide high-performance power for outdoor and industrial lighting. The Series features wireless programming via NFC, allowing users to regulate the output current even without the electricity supply. Besides, it has up to 94% efficiency minimizing energy loss and robust surge protection, while ensuring stable operation.


The EUCI BASIC Series features constant full power and a wide current output range, offering exceptional illumination for users. The Series has robust protection to withstand moisture, vibration, and temperature fluctuations, reducing maintenance time and costs. It also highlights autonomous dimming via an integrated smart timer function to adjust brightness under different time slots and scenarios and programmable Constant Lumen Output (CLO) function, improving users’ lighting experiences.


The EUCI BASIC Series complies with Protection Class I and Class II standards for LED luminaires and adheres to dimension criteria defined by the lighting-industry Zhaga Consortium, ensuring seamless integration with various lighting fixtures, including road and street lighting, area lighting, and industrial lighting.


Highlights & Features

  • Wireless configuration interface via NFC
  • Constant power mode design and wide range of output current adjustable: 200mA - 1050mA
  • Programmable function with AOC/CLO/EOL
  • Autonomous dimming includes three “Smart Timer Dim” operation with Fixed Timer, Midnight Centric Timer, and Ratio Rescale Timer
  • Robustness protection against vibration, harsh operating temperature and moisture with potting
  • High efficiency design up to 94%
  • High surge immunity protection (10K V /6K V)
  • Meet dimension criteria of Zhaga Specification




İlgili Haberler

Ultra Slim DIN Rail Power Supply LYTE II Series – New 480 W Model Save Cabinet Installation Space

Delta expands the LYTE II Series ultra slim DIN Rail power supply by adding a new 480 ...

Daha Fazla

Delta Introduces PMT Panel Mount Power Supply with 48V 150W

Delta Electronics is extending the highly affordable and reliable PMT panel mount p ...

Daha Fazla

MEG-700A Series 3 Slots Configurable Power Supply

Delta Electronics’s newest 700W MEG-A configurable power supply series is now available! T ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!