CliQ II 3-Phase DIN Rail Power Supply Now Available with 240W Output Power



Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply series with a 240W product offering 24V output voltage. The DRP024V240W3BA is encased in a sturdy and non-corrosive full aluminium body that can withstand shock (30G) and vibration (3G) according to IEC 60068-2 standard and operates over a wide temperature range from -25°C to +75°C.

The excellent design enables operation over a wide input range with 3-phase at 320Vac to 600Vac or 2-phase at 360Vac to 600Vac, with no power de-rating throughout the entire range. The 150% Power Boost duration has now increased to 5 seconds as compared to 3 seconds with the first generation of CliQ. Like the rest of the models in the CliQ family, conformal coating is applied on the PCBAs to protect against dust and chemical pollutants. Hazardous Locations approval to ATEX and Class I, Div 2 are available as options as well.

AVAILABLE FOR SHIPMENT FROM JUNE 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta DIN Rail Power Supply Force-GT Series Features Ultra-Slim and High Efficiency

Delta launches new DIN Rail power supply Force-GT Series with single-phase and three-pha ...

Daha Fazla

Delta Launches New 320 W Panel Mount Power Supply for Household Appliance Applications

Delta expands its panel mount power supply PMR series, launching the new 320 W model for ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!