PMC-12V050W1AJ

Panel Mount

PMC Series

PMC-12V050W1AJ

Output Voltage

12V

Output Power

50W

Output Current

4.17A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

128 x 97 x 38 mm

5.04” x 3.82” x 1.50”

Unit Weight

0.26 kg (0.57 lb)

Highlights & Features
  • Universal AC input range from 85Vac to 264Vac without power de-rating
  • Full Aluminum casing for light weight and corrosion resistant handling
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature Protections
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMC-12V050W1AA, PMC-12V050W1AJ

Recommended Model: PMT-12V50W2BA

Applications


PMC-12V050W1AA
PMC-12V050W1AA

Panel Mount

PMC Series

PMC-12V050W1AJ

Highlights & Features
  • Universal AC input range from 85Vac to 264Vac without power de-rating
  • Full Aluminum casing for light weight and corrosion resistant handling
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature Protections
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMC-12V050W1AA, PMC-12V050W1AJ

Recommended Model: PMT-12V50W2BA

Output Voltage

12V

Output Power

50W

Output Current

4.17A

Input Voltage Range

85-264Vac

Dimensions

128 x 97 x 38 mm

5.04” x 3.82” x 1.50”

Unit Weight

0.26 kg (0.57 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Aug-2021

Manual

Uploaded on 30-Nov-2020

Image

Uploaded on 01-Oct-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 23-Aug-2021

CB

Uploaded on 30-Nov-2020

CCC

Uploaded on 15-Nov-2022

CE

Uploaded on 30-Nov-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 23-Aug-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 30-Nov-2020

UKCA

Uploaded on 23-Aug-2021

UL

Uploaded on 30-Nov-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!