LNA-600A20AFCFA

LED電源

LNA ARENA SPORT 系列

LNA-600A20AFCFA

輸出電壓

200-550V

輸出功率

600W

輸出電流

2A

輸入電壓範圍

198-440Vac

尺寸 (L x W x H)

285 x 100 x 49 mm

11.22” x 3.94” x 1.93”

重量

2.2 kg (4.85 lb)

亮點與特色
  • Output power: max 600W
  • Wide input voltage: 198-440VAC
  • Ultra high Efficiency 97.5%
  • Control method: DALI-2 & D4i
  • Programmable output current range 700-2000 mA
  • Constant Light Output (CLO) function
  • Smart Timer Dimming (STD)
  • Wide dimming range 0.1-100%
  • High-accuracy integrated power metering
  • Input surge protection: DM 6kV; CM 10kV
  • Max signal control distance 300 meters
  • Reliable IP66 input/output connectors
  • Low current ripple (typ.1%) for HDTV broadcasting
  • Afterglow effect free
  • 應用領域
    LNA-600A20AFCFA
    LNA-600A20AFCFA

    LED電源

    LNA ARENA SPORT 系列

    LNA-600A20AFCFA

    亮點與特色
  • Output power: max 600W
  • Wide input voltage: 198-440VAC
  • Ultra high Efficiency 97.5%
  • Control method: DALI-2 & D4i
  • Programmable output current range 700-2000 mA
  • Constant Light Output (CLO) function
  • Smart Timer Dimming (STD)
  • Wide dimming range 0.1-100%
  • High-accuracy integrated power metering
  • Input surge protection: DM 6kV; CM 10kV
  • Max signal control distance 300 meters
  • Reliable IP66 input/output connectors
  • Low current ripple (typ.1%) for HDTV broadcasting
  • Afterglow effect free
  • 輸出電壓

    200-550V

    輸出功率

    600W

    輸出電流

    2A

    輸入電壓範圍

    198-440Vac

    尺寸

    285 x 100 x 49 mm

    11.22” x 3.94” x 1.93”

    重量

    2.2 kg (4.85 lb)

    應用領域

    資源下載

    資源下載

    Datasheet

    Uploaded on 30-Sep-2025

    Image

    Uploaded on 01-Jul-2025

    Mechanical Drawing

    Uploaded on 11-Mar-2025

    .DXF

    Uploaded on 11-Mar-2025

    CB

    Uploaded on 10-Mar-2025

    CCC

    Uploaded on 10-Mar-2025

    CE

    Uploaded on 12-Mar-2025

    ENEC

    Uploaded on 10-Mar-2025

    RCM

    Uploaded on 10-Mar-2025

    UKCA

    Uploaded on 12-Mar-2025

    GUI Program

    Uploaded on 17-Jan-2025

    Tech Specs

    Tech Specs

    訂閱電子報

    隨時掌握活動、產品的最新資訊

    訂閱電子報

    隨時掌握活動、產品的最新資訊