LNA-600A20AFCDA

LED Driver

LNA ARENA SPORT Series

LNA-600A20AFCDA

Output Voltage

200-550V

Output Power

600W

Output Current

2A

Input Voltage Range

198-440Vac

Dimensions (L x W x H)

285 x 100 x 49 mm

11.22” x 3.94” x 1.93”

Unit Weight

2.2 kg (4.85 lb)

Highlights & Features
  • Output power: max 600W
  • Wide input voltage: 198-440VAC
  • Ultra high Efficiency 97.5%
  • Control method: RDM/DMX
  • Programmable output current range 700-2000 mA
  • Constant Light Output (CLO) function
  • Smart Timer Dimming (STD)
  • Wide dimming range 0.1-100%
  • High-accuracy integrated power metering
  • Input surge protection: DM 6kV; CM 10kV
  • Max signal control distance 300 meters
  • Reliable IP66 input/output connectors
  • Low current ripple (typ.1%) for HDTV broadcasting
  • Afterglow effect free
  • Applications
    LNA-600A20AFCDA
    LNA-600A20AFCDA

    LED Driver

    LNA ARENA SPORT Series

    LNA-600A20AFCDA

    Highlights & Features
  • Output power: max 600W
  • Wide input voltage: 198-440VAC
  • Ultra high Efficiency 97.5%
  • Control method: RDM/DMX
  • Programmable output current range 700-2000 mA
  • Constant Light Output (CLO) function
  • Smart Timer Dimming (STD)
  • Wide dimming range 0.1-100%
  • High-accuracy integrated power metering
  • Input surge protection: DM 6kV; CM 10kV
  • Max signal control distance 300 meters
  • Reliable IP66 input/output connectors
  • Low current ripple (typ.1%) for HDTV broadcasting
  • Afterglow effect free
  • Output Voltage

    200-550V

    Output Power

    600W

    Output Current

    2A

    Input Voltage Range

    198-440Vac

    Dimensions

    285 x 100 x 49 mm

    11.22” x 3.94” x 1.93”

    Unit Weight

    2.2 kg (4.85 lb)

    Applications

    Download

    Download

    Datasheet

    Uploaded on 23-Mar-2026

    Image

    Uploaded on 01-Jul-2025

    Mechanical Drawing

    Uploaded on 11-Mar-2025

    .DXF

    Uploaded on 11-Mar-2025

    CB

    Uploaded on 10-Mar-2025

    CCC

    Uploaded on 10-Mar-2025

    CE

    Uploaded on 12-Mar-2025

    ENEC

    Uploaded on 10-Mar-2025

    RCM

    Uploaded on 10-Mar-2025

    UKCA

    Uploaded on 12-Mar-2025

    Tech Specs

    Tech Specs

    Subscribe to our newsletter

    Be the first to hear about new events, news and products!

    Subscribe to our newsletter

    Be the first to hear about new events, news and products!