Product Notice: Relocation of Standard Industrial Power Supplies Manufacturing


As part of Delta’s long-term manufacturing strategy, production of Delta Standard Industrial Power Supplies will be transferred from Thailand to new locations in India and China. The manufacturing will now be handled at the factories in Krishnagiri, India and Dongguan, China. The specific series affected by this relocation are listed below.


Implementation Date: Sep-2024


Series Krishnagiri Factory (India) Dongguan Factory (China)
ADT ✔
Chrome ✔
Chrome II ✔ ✔
CliQ II 1-Phase ✔
CliQ II 2-Phase ✔ ✔
CliQ II 3-Phase ✔ ✔
CliQ III ✔
CliQ M ✔ ✔
CliQ VA ✔
CliQ II Buffer Module ✔ ✔
CliQ II Redundancy Module ✔ ✔
Force-GT ✔ ✔
LYTE ✔
LYTE II ✔ ✔
PJ ✔
PJB ✔
PJH ✔ ✔
PJL ✔
PJT
✔
PJU ✔ ✔
PMC-xxVxxxW1xx
(35W/50W/60W/100W/150W)
✔
PMC-24V600W1RW ✔
PMF ✔
PMH ✔
PMR-xV320Wxxx
(4V/5V)
✔
PMR-xxVxxxW1xT
(12V/24V/36V/48V)
✔ ✔
PMT ✔
PMT2 ✔ ✔
PMU ✔ ✔
SYNC ✔
DRU-24VxxAxx
(10A/40A)
✔ ✔
DRU-24VxxAMN
(10A/20A/40A)

✔

Should you require any further clarification, please reach out to us via our Contact Us Form.


Related Product Notice

Product Upgrade Notice: BIS Certificate Added to PMR/PMS Series, CCC Certificate Added to PMR Series

Delta is committed to delivering top-tier power supplies that meet international standards ...

詳細

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

詳細

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします