PMT2 Series Upgrade Notice


PMT2 Series Upgrade Notice


PMT-xx2BA series upgrade according to new certification standards. Hereunder is the content:

  • Implement new safety standard IEC/EN 62368-1 due to IEC/EN 60950-1 and IEC/EN 60065 merge in 2020.
  • Enhance the lightning surge immunity from 2KV/1KV to 4KV/2KV to fulfill more field applications and requirements.
  • Additional safety marks EAC and KC are implemented on to product spec label.

It is being implemented into 6 existing models (refer to below table). All upcoming new models in PMT-xx2BA series will also meet the new standards. For more details, please refer to the latest specifications on DeltaPSU website (www.DeltaPSU.com).


Model List:

Model Upgrade Rev. Upgrade Date
PMT-12V50W2BA 02 2019.12
PMT-12V100W2BA 02 2019.12
PMT-12V150W2BA 02 2019.12
PMT-24V50W2BA 02 2019.12
PMT-24V100W2BA 02 2019.12
PMT-24V150W2BA 02 2019.12


Label Change:

Before After
PMT-24V50W2BA



PMT-24V100W2BA



PMT-24V150W2BA




Mechanical Change:

Before After
PMT-12V/24V50W2BA



PMT-12V/24V100W2BA



PMT-12V/24V150W2BA




Related Product Notice

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

詳細

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

詳細

Product Change Notice: Update of DNV Certification Mark on Specification Label for CliQ M Series

The specification label for the CliQ M Series will be updated to reflect the revised DNV c ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします