New Product : PMT Panel Mount Power Supply Series



The new PMT series of panel mount power supplies is the latest offering from one of the world’s largest power supply manufacturers and solution providers - Delta. The first range of PMT products will offer a nominal output voltage of 24V with a wide operating temperature range from -10°C to +70°C and can withstand shock and vibration according to IEC60068-2-6.

In addition to features like overvoltage and overload protections, Delta's PMT series of panel mount power supplies is unlike many other brands in the same price level. The PMT series is designed for cost competitive markets without compromising the quality of the components and product specifications. The series of products uses 105°C AL cap for added reliability,has an expected life time of 10 years and will have no output power de-rating from 90Vac to 264Vac.

This versatile series has two different connector options (Terminal Block and Harness) and can also be converted into L frame (PML) or bareboard (PMB) type of power supplies to satisfy different application needs.


PMT 24V 35W AND 50W ARE NOW AVAILABLE FOR SHIPMENT.

For more information, please visit www.DeltaPSU.com or simply send your query.

関連ニュース

Delta Launches a New High Power Density Product - CliQ III Series of DIN Rail Power Supply for Harsh Industrial Environments

Delta Electronics launches a 24V 120W CliQ III Series of DIN rail power supply. The new hi ...

詳細

Chrome DIN Rail Power Supply Now Available in 30W with 12V Output Voltage

Delta Electronics extends its Chrome DIN Rail Power Supply series with a 30W produc ...

詳細

Delta Introduces the New 160 W High-Efficiency and Compact Model for its MEA Series Medical Adapter

Delta adds the MEA-160A to its high performance medical adapter MEA Series, which deli ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします