New Delta Medical AC-DC Adapter MEA-250A24C



Delta Electronics has added the new MEA-250A24C medical AC-DC desktop type adapter. The 24Vdc/10.42A output adapter complies to the latest IEC/EN 60601-1-2 4th edition requirements. It is certified for EMC standards according to EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment and EN 55032 for Information Technology Equipment (ITE) radio-frequency equipment. MEA-250A24C also has both medical and ITE safety approvals including UL/cUL and IEC 60950-1, CB certification and CCC approval. Designs are fully compliant with RoHS Directive 2011/65/EU for environmental protection.


With an average efficiency of 90%, the MEA-250A24C meets Efficiency Level VI. The operating temperature range is from +5 to +60 degrees centigrade, and operate in altitudes of up to 5,000 meters (16,400 feet). Other features include low touch current of 0.1mA under normal condition, and 0.3mA under single fault condition. The electric shock protection complies with 2 × MOPP.


Highlights & Features

  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 3.1 Ed. & IEC 60950-1
  • Compliant with IEC 60601-1-2 3th and 4th Ed. Requirements
  • IP22 ingress protection rating
  • 2 × MOPP Isolation, Suited for Type BF Medical Products



関連ニュース

Delta Adds 100W Model to its PMH Series of Power Supply With Household Appliances Safety Approvals

Delta Electronics extends its PMH panel mount power supply series with a 24V 100W model. ...

詳細

New Delta Medical Power Supplies with PMBus Ver 1.3 Supported

Delta Electronics has launched two new AC/DC power supplies designed for use in both medic ...

詳細

Delta Configurable Power Supplies for Medical and Industrial Application

MEG is the series of Delta configurable power supply designed for both medical and industr ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします