New Compact DC-UPS Module Up to 10A for Security and Industrial Applications Use in Small Cabinets




Delta has added a new DC-UPS module for security and industrial applications. The DRU-24V10ACZ module requires less installation space due to its flat body measuring only 55.6 mm thick and 91 mm tall. The tough plastic case has flame retardant properties certified to UL 94V-0 specification. The DC-UPS module provides backup support to 24Vdc system using an external battery capacity from 3.3AH to 12AH for backup time up to 37 mins typ. with 10A load, 12AH battery. Potential free contacts provides various battery management signals and a LED indicator for battery operating status. The highly efficient convection cooling design has a wide operating temperature range from -20°C to +60°C and certify to major safety approvals including IEC/EN/UL 60950-1 for ITE and UL 508 for Industrial.


Highlights & Features

  • Suitable for 24V system up to 10A
  • Zero switch over time from loss of DC input to battery operation
  • Built-in diagnostic monitoring for DC OK, Discharge and Battery Fail by relay contacts
  • Full power over entire operating temperature range from -20°C to +60°C
  • LED indicator for DC OK, Battery Charging, Battery Discharging, Battery Fail and Battery Reverse Polarity
  • Overvoltage / Overcurrent / Over temperature / Short circuit protections




Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 



関連ニュース

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

詳細

Delta Expands the CliQ M Series Power Supply with New DC-UPS and Battery Modules for Uninterruptible Systems

Delta has started to equip its CliQ M Series Power Supplies with the new DC-UPS and ba ...

詳細

Delta Introduces the DRS-30W Series as an Addition to its DIN Rail Power Supply Series

Delta Electronics is introducing the new DRS-30W series to the ultra compact Sync DIN rail ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします