New 3-Phase with Maritime Approvals




Delta Electronics has added 2 new 3-phase models to the CliQ M series of DIN rail power supply. DRM-24V480W3PN and DRM-24V960W3PN comes with Advanced Power Boost (APB) to ensure continued system operation when there is a large inrush current detected due to faulty load on a multiple load connection.

The 3-phase models are designed in an extremely compact size and can operate full power up to +60°C, over a wide input range for 3-phase from 320Vac to 575Vac or 2-phase from 380Vac to 575Vac. It includes international approvals IEC/EN 62368-1, IEC/EN 61558-2-16, IEC/EN 61010-1 and UL 508. All models are fully compliant with RoHS Directive for environmental protection.


    Highlights & Features

    • Built-in constant current circuit for charging application
    • Full power from -25°C to +60°C @ 5,000m (16,400 ft.)
    • Power Boost of 150% up to 7 seconds
    • Advanced Power Boost (APB) – protect system and ensure continuing operation when large inrush current detected due to faulty load on a multiple load connection
    • DNV GL and ABS approvals for maritime applications
    • Built-in DC OK Contact and LED indicator for DC OK/ Overload
    • Conformal coating on PCBAs to protect against common dust and chemical pollutants




    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


    関連ニュース

    Delta Extends CliQ II Series with 24V/5A Output in Two Phase Range

    Delta Electronics is extending the CliQ II DIN rail power supply series with a new model ...

    詳細

    Delta AC-DC Medical Adapter MEA Series Expanded with a New Compact 90 W Output Model

    Delta expands the MEA Series Medical AC-DC desktop type adapters by launching a new 90 W o ...

    詳細

    Delta Introduces Three New Models for The PMT Panel Mount Power Supply Series

    Delta Electronics is extending the highly affordable and reliable PMT panel mount power su ...

    詳細

    メルマガ登録する

    最新のイベント情報やニュースをお届けします

    メルマガ登録する

    最新のイベント情報やニュースをお届けします