Delta AC-DC Medical Adapter MEA Series Expanded with a New Compact 90 W Output Model




Delta expands the MEA Series Medical AC-DC desktop type adapters by launching a new 90 W output model – MEA-090A. It offers four output voltages 12 V, 15 V, 19 V and 24 V, and is 20% smaller than the previous generation. The MEA-090A meets Efficiency DoE Level VI and ErP Lot 7 with efficiency up to 89%, no-load power consumption < 0.15 W @ 115 Vac and 230 Vac input, touch current < 0.1 mA (under normal circumstances), and electric shock protection complying with 2 x MOPP. It is suitable for various types of medical applications, such as CPAP, patient monitor, portable ultrasound and medical display.

The MEA-090A is certified to both medical and AV/ICT safety standard including EN/BS EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and meets EN/BS EN 55032 for Information Technology Equipment (ITE) radio-frequency equipment.


Highlights & Features

  • Meets Efficiency DOE Level VI & ErP Lot 7
  • Safety approvals to IEC 60601-1 3.1 Ed. & IEC 60950-1 / IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. requirements
  • Low touch current (< 0.1 mA Normal & 0.3 mA signal fault)
  • 2 × MOPP isolation






Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.



関連ニュース

Delta Introduces Two New Models for the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta Electronics is extending the low profile PMR panel mount power supply series with t ...

詳細

Delta Extends 80W model to CliQ M series of DIN Rail Power Supply

Delta Electronics is extending the CliQ M DIN Rail Power Supply series with the DRM-24V80W ...

詳細

Delta 12V and 48V 600W Panel Mount Power Supply with IEC/EN/UL 62368-1 Approvals

Delta Electronics is extending the popular 600W PMC series of panel mount power supply wit ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします