Delta Introduces Three New Models for The PMT Panel Mount Power Supply Series


Delta Electronics is extending the highly affordable and reliable PMT panel mount power supply series with the addition of three new models. The new products are two 5V models with power ratings of 35W and 50W and a 15V model with power rating of 50W. The PMT-5V35W1AA, PMT-5V50W1AA and PMT-15V50W1AA feature Universal AC input and international safety approval according to IEC/EN/UL 60950-1 and EMI standards according to EN 55022, Class B. All Delta power supplies comply fully with RoHS Directive 2011/65/EU for environmental protection.

 
Like the rest of the models in the PMT family, the product also come with versatile connector options (Terminal Block, Front Face, and Harness Type*) and two different configuration options (enclosed and L frame) to satisfy different application needs.
 

Highlights & Features

  • Universal AC input voltage
  • Safety approvals according to IEC/EN/UL 60950-1
  • Versatile connector options
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Overvoltage / Over Current / Over Temperature / Short Circuit Protections
 

THE PMT-5V35W1AA, PMT-5V50W1AA and PMT-15V50W1AA ARE NOW AVAILABLE FOR SHIPMENT.

  New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 




関連ニュース

Delta 12V and 48V 600W Panel Mount Power Supply with IEC/EN/UL 62368-1 Approvals

Delta Electronics is extending the popular 600W PMC series of panel mount power supply wit ...

詳細

Delta Launches 200 W and 150 W PMT2 Series Low Profile Power Supply for ITE and Household Applications

Delta has expanded the PMT2 Series low profile power supply by adding the 200 W (AC ...

詳細

MEG-700A Series 3 Slots Configurable Power Supply

Delta Electronics’s newest 700W MEG-A configurable power supply series is now available! T ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします