Introducing PMC 24V 150W Wide Range Power Supply



Delta Electronics has added another 24V Panel Mount Power Supply series to the popular PMC series. Power Factor Correction (PFC) is designed into this model which operates at 24V output with 150W power rating at wide range input of 85Vac to 264Vac (PMC-24V150W1BA). Its active PFC of >0.99 @ 115Vac significantly improves the harmonic current levels to meet EN61000-3-2 standard and also reduces energy consumption. The lightweight and tough aluminum body weighs less than 540Grams and has a high efficiency of >89% with a typical MTBF of 700,000 hours which is one of the highest in the market. The product has several protection features including overvoltage, overcurrent and over temperature.

Brand Comparison



PMC-24V150W1BA IS NOW AVAILABLE FOR SHIPMENT.


For more information and enquiries, please visit Delta standard power supplies homepage at www.DeltaPSU.com.

関連ニュース

デルタ電子、「DIN Pro」および「DIN Eco」シリーズのDINレール型産業用電源の新製品を発売

デルタ電子株式会社(本社:東京都港区、代表取締役:華 健豪)は、2026年5月20日(水)、最新モデルとなるDINレール型産業用電源 「DIN Pro(上位モデル)」 およ ...

詳細

300W 3” x 5” Open Frame Power Supply for IEC/EN 60335 and IEC/EN 61558 Applications

Delta Electronics introduces the new PJH series of open frame power supply with 300W outpu ...

詳細

Delta PMH Series of Panel Mount Power Supply with NEC Class 2 Approval for Household Applications

Delta Electronics extends the PMH series of panel mount power supply w ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします