Delta Presents High Efficiency Power Supplies and Power Solutions at APEC 2023


Orlando, FL, USA, March 19-23, 2023 – Delta, a world-class provider of power management solutions, presented its diversified portfolio of innovative power supplies and power solutions at APEC 2023.


  1. DIN Rail
    - The Force-GT Series provides a wide power range from 120 W to 960 W with nominal voltage outputs of 12 V / 24 V / 48 V. It features high power efficiency of up to 95% and an ultra-slim design to save installation space. The Series also offers a reduced no-load power consumption, which can help save electricity costs.
  2. Panel Mount
    - The PMR Series is equipped with a built-in active PFC to increase power factor and improve the stability of the power supply. The 30 mm low profile height design allows the Series to be installed in limited space, such as household appliances, vending machines, control cabinets, and test and measure equipment. The Series also has a no-load power consumption and is certified to IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards.
    - The PMT2 Series has a 30 mm low profile height design to save installation space for industrial automation equipment. Despite the smaller form factor, the Series can still operate in a wide temperature range from -30°C to +70°C (cold start at -40°C). The Series also has a no-load power consumption as low as 0.3 W, which is suitable for occasions requiring low standby power consumption to save electricity costs.
  3. Configurable Power
    - The MEG-A Series offers configurable output voltage from 2 Vdc to 60 Vdc, and output current up to 45 A with a single slot single output module. Triple slot and dual output modules are also available for different system requirements. The flexible modular design supports PMBus Ver. 1.3, and features PC GUI for easy parameter setting and monitoring.


For more product information, please contact our representatives or you can leave us a message via the Contact Us form.




関連ニュース

Delta Presented Advanced Medical Power Supplies at CMEF Spring 2021

Shanghai, China, May 13 - 16, 2021 - Delta showcased various types of medical power suppli ...

詳細

Delta Displays its Powerful Efficient Industrial Power Supply Range at Automation Expo 2020

Pattaya, Thailand, August 27-29, 2020- Delta Electronics showcased its extensive industria ...

詳細

Delta Showcases the Latest Medical Power Supplies at KIMES 2016 (Korea)

Delta participated in the 32nd Korea International Medical & Hospital Equipment Show ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします