Delta Electronics Extends ATEX Certification in the CliQ Series of Power Supply



Delta’s CliQ and CliQ II DIN rail power supply and module series have more models now certified according to ATEX Directive 94/9/EC with group II, category 3G (Zone 2), nA or nA nC type of protection, IIC with T4 temperature class according to IEC/EN 60079-0 and IEC/EN 60079-15. The popular CliQ product family also obtains Class I, Division 2 (group A, B, C & D. temperature class T4) approval according to ANSI/ISA–12.12.01 and CSA C22.2 No. 213 which are applicable for use in hazardous locations within North America. 
 
In order to achieve the said certifications and safety approvals, the products must adhere to the design guidelines covering component types, layout and conformal coating requirement on the PCBA.
 
Delta CliQ and CliQ II series offer universal input voltage with great features like no de-rating for the entire input voltage range and built-in Power Boost of 150% for up to 5 seconds. Such feature enables reserve power to be always available for reliable startup of loads with high inrush current without the need of a more expensive power supply at higher power rating. The CliQ II series of DIN rail modules are designed to work seamlessly with Delta’s CliQ range of power supplies and in most applications that can accommodate DIN rail power supplies.

The models that come with above certification and approvals are:
(* Simply click the model number link to go to product page)
 
Product Type
Series
Model *
Phase
Output
Voltage
Output
Current
Output Power
1 2 3
15W
30W
60W
100W
120W
240W
480W
DIN Rail
Power Supply
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CliQ
 
 
 
 
 
 
 
●
 
 
12V
 
 
 
1.25A
●
 
 
 
 
 
 
●
 
 
2.50A
 
●
 
 
 
 
 
●
   
5.00A
 
 
●
 
 
 
 
●
 
 
8.33A
 
 
 
●
 
 
 
●
 
 
24V
 
 
 
2.50A
 
 
●
 
 
 
 
●
 
 
5.00A
 
 
 
 
●
 
 
●
 
 
10.0A
 
 
 
 
 
●
 
●
 
 
20.0A
 
 
 
 
 
 
●
CliQ II
 
 
 
 
 
 
 
 
 
 
 
 
●
 
 
24V
 
 
 
 
 
 
 
 
2.50A
 
 
●
 
 
 
 
●
 
 
5.00A
 
 
 
 
●
 
 
●
 
 
10.0A
 
 
 
 
 
●
 
●
 
 
20.0A
 
 
 
 
 
 
●
●
 
 
2.50A
 
 
●
 
 
 
 
 
●
●
2.50A
 
 
●
 
 
 
 
 
●
●
5.00A
 
 
 
 
●
 
 
 
●
●
10.0A
 
 
 
 
 
●
 
 
●
●
20.0A
 
 
 
 
 
 
●
●
 
 
48V
 
 
 
1.25A
 
 
●
 
 
 
 
●
 
 
2.50A
 
 
 
 
●
 
 
●
 
 
5.00A
 
 
 
 
 
●
 
●
 
 
10.0A
 
 
 
 
 
 
●

 

Product Type
Series
Model *
Output
Voltage
Output
Current
Input Current
Redundancy
Modules
CliQ II
22-60V
20.0A
(1+1 Redundancy)
= Nom. 2 x 12.5A
(N+1 Redundancy)
= Nom. 2 x 10A
40.0A
(1+1 Redundancy)
= Nom. 2 x 25A
(N+1 Redundancy)
= Nom. 2 x 20A
Buffer
Module
24V
20.0A
Charging Mode: <0.60A
Discharging Mode: <20A
 
New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

Delta Introduces 100W and 150W PMT Panel Mount Power Supply Series

The PMT Panel Mount Power Supply series is now available with 100W and 150W output powe ...

詳細

Delta Launches CliQ II 48V Series

Delta Electronics Group has announced the launch of CliQ II 48V 1 Phase DIN Rail Standard ...

詳細

Delta 12V and 48V 600W Panel Mount Power Supply with IEC/EN/UL 62368-1 Approvals

Delta Electronics is extending the popular 600W PMC series of panel mount power supply wit ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします