Delta Chrome DIN Rail Power Supply Series is Now Available in 60W with 24V Output Voltage



Delta Electronics extends its Chrome DIN rail power supply series with a 60W product offering 24V output voltage. The Class II double isolation power supply is designed for use in compact cabinets. The DRC-24V60W1AZ requires less installation space with its compact body measuring only 55.6mm thick and 91mm tall. The design not only does not require earth connection, it also has very low leakage current and is thus especially useful for home automations and the food and beverage industry.
 

Highlights & Features 

  • Protection Class II, Double Isolation (No Earth connection is required)
  • Universal AC input voltage and full power up to 55°C
  • High Efficiency > 88.0%
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Overvoltage / Overcurrent / Over Temperature Protections
  • International safety approvals to ITE and Industrial 
 


AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

Introducing CliQ II Buffer Module

Delta CliQ II Buffer Module offers the most widely used output voltage of 24V and one ...

詳細

Delta Extends 80W model to CliQ M series of DIN Rail Power Supply

Delta Electronics is extending the CliQ M DIN Rail Power Supply series with the DRM-24V80W ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします