Compact 4” x 6” 650 W Power Supply for Medical Applications




Delta’s newest 650 W model, MEU-650A24T, part of MEU Series medical power supply. The MEU-650A24T can deliver up to 650 W with forced air or 450 W convection cooled, in a standard footprint 4" x 6". It is equipped with a 12 V / 0.6 A fan output and 5 V / 2 A standby output. High efficiency up to 95.5%, high power density up to 17.2 W//inch³ and a wide operating temperature range of -20°C ~ 70°C (full power available to +50°C). The MEU-650A24T is suitable for various applications such as ultrasound, anesthesia and IT equipment.

Major approvals include IEC/EN/CSA 60601-1 (Medical), IEC 60950-1, and IEC/EN/UL/CSA 62368-1 (ITE) including IEC/EN 60335-1 and IEC 61558-1 (Household appliances). The MEU-650A24T is also certified with EMC standards EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and EN 55032 for Information Technology Equipment (ITE) radio-frequency equipment; as well as full compliance with RoHS Directive for environmental protection.


    Highlights & Features

    • Convection / Force air cooled
    • Up to 650 W in 4" x 6" x 1.575" package
    • Up to 17.2 W//inch³ power density
    • Full power up to 50°C ambient
    • High efficiency up to 95.5%
    • Up to 500 kHrs MTBF
    • 2 x MOPP Isolation
    • Suited for BF type medical products.
    • 5V / 2 A standby output
    • 12 V / 0.6 A fan output
    • Current sharing
    • Conformal coating (optional)
    • Class B conducted and radiated EMI
    • IEC 60601-1-2 Ed.4 immunity compliance
    • Normal and reversed option for remote On/Off and power good signal
    • Voltage trimming



    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.



    関連ニュース

    New Product : PMT Panel Mount Power Supply Series

    The new PMT series of panel mount power supplies is the latest offering from one of th ...

    詳細

    Newest 120W and 150W AC-DC Desktop Adapters

    Delta has added 3 new models to the ADT Series of AC-DC desktop adapters. They meet DoE Le ...

    詳細

    750W MEB Series for Medical, ITE and Home Appliances

    Delta Electronics announces a new 750W output power supply to MEB Series of medical encl ...

    詳細

    メルマガ登録する

    最新のイベント情報やニュースをお届けします

    メルマガ登録する

    最新のイベント情報やニュースをお届けします