750W MEB Series for Medical, ITE and Home Appliances




Delta Electronics announces a new 750W output power supply to MEB Series of medical enclosed power supplies. The MEB-750A24 comes in a compact size at 4”x 7”x 1.6” and provides a single 24V output with 5V/2A standby output. The product can deliver full power from -20°C to 50°C without de-rating. Additional features include ±10% voltage trimming, current sharing, conformal coating, and electric shock protection complying with 2 x MOPP suitable for type BF Medical products.


The MEB-750A24 provides 2 connector choices either US Terminal (MEB-750A24T) or C14 Inlet (MEB-750A24B). It is certified to medical, ITE and home appliance safety approvals, including UL/CE/CSA/CCC and CB certification.


    Highlights & Features

    • Up to 750 Watt in 4"x7"x1.6" Package
    • Up to 17W/inch³ Power Density
    • Full Power from 90V to 264V
    • Full Power up to 50C Ambient
    • Up to 500KHrs MTBF
    • 2 x MOPP Isolation
    • Suited for Type BF Medical Products.
    • 5V/2A Standby Output
    • Current Sharing
    • Conformal Coating
    • Class B Conducted and Radiated EMI
    • IEC60601-1-2 4th Edition Immunity Compliance
    • Normal and Reversed Option for Remote On/Off and Power Good Signal
    • Voltage Trimming



    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


    関連ニュース

    Delta Launches DIN Rail Power Supply Chrome II Series with Compact Design for Building Automation and Household Appliances

    Delta introduces the latest DIN rail power supply Chrome II Series. The Chrome II Se ...

    詳細

    Delta Introduces 24V 480W DIN Rail Power Supply with Maritime Approval

    Delta Electronics has added a new 24V/20A output to the CliQ M series of DIN rail power su ...

    詳細

    90W Compact AC-DC ITE Adapter

    Delta ADT-090A24AA is the newest model in ADT Series up to 30% reduction in overall size. ...

    詳細

    メルマガ登録する

    最新のイベント情報やニュースをお届けします

    メルマガ登録する

    最新のイベント情報やニュースをお届けします