22 New LED Driver Series Added to DeltaPSU.com




Due to overwhelming requests, Delta Electronics is making available more than 22 new LED driver series on DeltaPSU.com to satisfy various LED lighting applications such as indoor, outdoor lighting, signage and IoT applications. Delta comes with more than 30 years of development and manufacturing experience in lighting industries for the worldwide OEM/ODM markets, with over 10 years IP67 actual outdoor installation experiences.


In this release, there are more than 180 different models; constant current or constant power, with features such as DALI 2, Bluetooth Mesh control, NFC programming, 0-10V dimming, or multi-channel outputs versions to choose from. Embedded in these LED drivers, Delta utilizes patented resonant converter topology to enhance efficiency and power density. Models designed with IP66/IP67 protection are rigorously tested to work under various outdoor LED lighting conditions. They support a wide operating temperature range from -40°C up to +60°C at full load and energy efficiencies up to 94%.


Indoor
EUCI Mini

  • Constant current design
  • Input voltage from 220-240Vac/ 176-280Vdc
  • Built-in or independent type with clip-in strain-relief
  • Output current adjustable by programming tool


Other Indoor series:  EUCI Linear, EUCI Panda, USCI Micro, USCI Mini Can, USCI Square Side, USCI Square Top, JPCI

Outdoor
USCO Pro

  • Constant current design
  • Universal AC input voltage from 110-277Vac
  • Efficiency up to 94%
  • High surge immunity (CM: 6KV, DM: 6KV)
  • Auxiliary 12V Output Voltage


Other Outdoor series:  EUCI Pro, EUCO Pro, EUCO Fixed, USCI A&B Can, USCI Pro, USCI WT, USCO, JPCO

Signage
USVI Multi

  • Constant voltage design
  • Multi-channel output, Class 2 Output
  • Universal AC input voltage from 120-277Vac
  • Dry and Damp protection for Signage applications


Other Signage series:  EUVO Fixed, USVI Cuboid, USVI Sign

IoT
EUCI BLS

  • 2 channels 350mA constant current design
  • Input voltage from 220-240Vac for EMEA region
  • Bluetooth low energy and DALI dimming available



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

Delta Launches 1500 W Compact-Sized MEB Series for Medical and ITE

Delta expands the MEB Series with the launch of the 1,500 W medical grade enclosed power ...

詳細

Delta Extends the High Power Factor Value and High Efficiency PJB Series of Open Frame Power Supply with 24V/10A Model

Delta Electronics has added a new model, PJB-24V240W☐☐A to the PJB series of open frame po ...

詳細

CliQ II 3-Phase DIN Rail Power Supply Now Available with 240W Output Power

Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply seri ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします