Delta Chrome DIN Rail Power Supply Series is Now Available in 10W with 12V Output Voltage



Delta Electronics extends its Chrome DIN rail power supply series of 10W product with 12V output voltage. The DRC-12V10W1AZ  provides Class II Double Isolation and are widely adopted in home automation and Food & Beverages industries. The double isolated input eliminates the need for Earth connection, thus, resulting in very low leakage current. The Chrome series is suitable for use in compact cabinets and the DRC-12V10W1AZ  measures only 55.6 mm thick and 91 mm tall. Features include overvoltage, over temperature and overload protections.
 
 
The product operates in universal AC input range and is certified according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE) and UL 508 Industrial Control Equipment (ICE) safety standards. It is fully compliant with RoHS Directive 2011/65/EU for environmental protection, NEC Class 2 and Limited Power Source (LPS) standards.
 

Highlights & Features 

  • Protection Class II, Double Isolation (No Earth connection is required)
  • Universal AC input voltage without power de-rating
  • Efficiency > 82.0% @ 115Vac & 230Vac
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Overvoltage / Overcurrent / Over Temperature Protections
 

AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

New Power Supply with Integrated DC-UPS Function - PJU Series in 2” x 4” Footprint

Delta PJU series, the new open frame power supply comes with integrated DC-UPS function. T ...

Daha Fazla

Delta Panel Mount Power Supplies for LED Signage

Delta Electronics offers different types of highly reliable panel mount power supplies fo ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!