Delta Panel Mount Power Supplies for LED Signage



Delta Electronics offers different types of highly reliable panel mount power supplies for a wide variety of LED signage applications. The PMR and PMF series feature high MTBF and corrosion resistant aluminium body. The PMF series comes with built-in active PFC and remote ON/OFF function suitable for centralized control system. Whereas the PMR series is suitable for installation within 1U rack height. For system that requires basic functionality but equally reliable power supplies, the highly affordable PMT series provides not only overvoltage and overcurrent protections but also other excellent specifications bigger than its price tag. All series come with two different connector options (Terminal Block and Front Face).
 
 
The panel mount power supply series for LED signage are:

Series
Model Name
PFC
Output Voltage
Output
Current
Output Power
Input Voltage Range
Dimensions
(L x W x D)
PMR
 
 
PMR-4V320WC□A
●
4.2V
 
60.0A
 
252W
 
88-264Vac
 
215 x 115 x 30 mm
PMR-4V320WD□A
●
PMR-5V320WC□A
●
5V
 
60.0A
 
300W
 
88-264Vac
 
215 x 115 x 30 mm
PMR-5V320WD□A
●
PMF
 
 
 
PMF-4V320WCG□
●
4.2V
 
55.0A
 
231W
 
85-264Vac
 
215 x 115 x 50 mm
PMF-4V320WCA□
●
PMF-5V320WCG□
●
5V
 
55.0A
 
275W
 
85-264Vac
 
215 x 115 x 50 mm
PMF-5V320WCA□
●
PMT
 
 
 
PMT-4V350W1AM□
 
4.2V
 
60.0A
 
252W
 
90-132Vac, 180-264Vac
(Selectable by Switch)
215 x 115 x 50 mm
PMT-4V350W1AN□
 
PMT-5V350W1AM□
 
5V
 
60.0A
 
300W
 
90-132Vac, 180-264Vac
(Selectable by Switch)
215 x 115 x 50 mm
PMT-5V350W1AN□
 

 

Model Numbering

PM R- XXV XXXW □ □ □
Panel
Mount
Product Series
R - Standard Rack Type Series (1U)
Output
Voltage
Output
Power
Package Type
C - Enclosed with Fan
D - Enclosed without Fan
Connector Type
A - Terminal Block
B - Terminal Block
(Parallel Operation)*
G - Front Face**
C - Front Face
(Parallel Operation)*
Variable
A - Coating

 

PM F- XXV XXXW □ □ □
Panel
Mount
Product Series
F - PFC Series
Output
Voltage
Output
Power
Package Type
C - Enclosed
Connector Type
G - Front Face
A - Terminal Block**
Variable
B - No Remote
R - With Remote**

 

PM T- XXV XXXW 1 A □ □
Panel
Mount
Product Series
T - Enclosed
Output
Voltage
Output
Power
Phase Input
Single Phase
No PFC Connector Type
M - Terminal Block
N - Front Face**
Blank - Without connection
A - With connector cover
B - Conformal Coating
 
*  Options for Enclosed without Fan (PMR-□V320WDBA and PMR-□V320WDCA)
** Options

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 
 

İlgili Haberler

Delta Introduces 24V 300W 3" x 5" 1U Power Supply for Medical Applications

Delta Electronics is pleased to introduce its new high power density (14.3 Watts/in³) 3" x ...

Daha Fazla

New Models for Delta Ultra Compact DIN Rail Power Supply Series Are Now Available

The Sync DIN rail power supply series can be your answer to help you save space in a tight ...

Daha Fazla

The New PJL Open Frame Power Supply for Lighting Applications

Delta Electronics’ newest PJL series of open frame power supply is specifically targeted f ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!