Delta Introduces 24V 300W 3" x 5" 1U Power Supply for Medical Applications



Delta Electronics is pleased to introduce its new high power density (14.3 Watts/in³) 3" x 5" design for Type BF patient access medical products. With operating parameters of 90 to 264 Vac universal input voltage, temperatures of -10 to +70°C, and altitudes of up to 5,000 meters (16,400 feet), the design is well suited for a variety of both medical and non-medical applications. Other features include input surge of 300 Vac, low leakage current, no-load input power < 0.5 Watt, and 800K hour MTBF. This product is certified for EMC standards EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and EN 55022 for Industrial Technology Equipment (ITE) radio-frequency equipment. In addition, only recognized Japanese capacitors are used to ensure long product life.

An enhanced feature set, includes a 5 Volt/0.5 amp standby output, remote on/off, remote sense, and a power good signal that are included as part of the standard product.

The design, which has protection against shock compliant with 2XMOPP and Type BF requirements, has both medical (with risk report available), and ITE safety approvals, including cURus (US & Canada)/TUV/GB (China); plus, CB certificates with all national deviations. Full compliance with RoHS Directive 2011/65/EU for environmental protection is included.

The unit comes in a standard 3" x 5" footprint, with height suitable for 1U applications. Robust terminals, capable of multiple connections of the main output to the end product. U-channel, and enclosed assemblies are available options.

Documents for this product, can be found at www.DeltaPSU.com and search in the Standard Products drop down menu for Medical » Internal » 24V » 151-300W, and click on part number MDS-300APB24. Direct access to the data sheet can be found at the following link.


For additional information, please contact your Delta sales representative.
 

İlgili Haberler

Delta’s New 3-Phase DIN Rail Power Supplies DIN Eco Series Empower Diverse Industrial Applications

As industrial systems expand and high uptime becomes more critical, Delta has launched ...

Daha Fazla

CliQ II 3-Phase DIN Rail Power Supply Now Available with 60W and 120W Output Power

Delta Electronics has added the 3-phase models to its CliQ II DIN Rail Power Supply ser ...

Daha Fazla

Chrome DIN Rail Power Supply Now Available in 30W with 12V Output Voltage

Delta Electronics extends its Chrome DIN Rail Power Supply series with a 30W produc ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!