Delta Showcases Industrial Power Supplies and Solutions at Manufacturing Expo 2023


Bangkok, Thailand, June 21-24, 2023 – Delta, a leading provider of power and thermal management solutions, showcased its portfolio of industrial power supplies and solutions at the Manufacturing Expo 2023 held at BITEC in Bangkok.


Among the highlighted products are DIN rail power supplies Force-GT Series and LYTE II Series. Both Series have ultra-slim form factors and wide operating temperature ranging from -30°C to 70°C, ensuring stable power delivery in various industrial applications. The Force-GT Series, which offers comprehensive 120 W to 960 W output power, has up to 95% power conversion efficiency to cut energy consumption.


Another focus is Delta's panel mount power supplies, including the PMR Series and PMT2 Series. Both Series are in compliance with the harmonic current IEC/EN 61000-3-2 standard and have sleek as well as low-profile designs, ensuring safety and sparing installing spaces, meeting the demands of modern industrial environments. In addition, the PMR Series has a built-in active PFC circuit to enhance its stability and efficiency.


Other highlights included Delta's UPS system consisting of the CliQ M DC-UPS and battery modules, along with the DIN rail power supply CliQ M Series, suitable for applications such as industrial robots, building automation systems, turnstiles, and packaging machines. On the exhibition site, Delta presented a UPS system live demo to illustrate the effectiveness of the production downtime reduction and grabbed the attention of attendees.


For more information about Delta's power supply technologies for manufacturers, please get in touch with our representatives or leave a message via the Contact Us form.









関連ニュース

Delta Showcases its Industrial Power Supplies with Automation Solutions at BEX Asia 2018

Marina Bay Sands, Singapore, Sep 5-7, 2018 – Delta joined Build Eco Xpo (BEX) Asia 2018, o ...

詳細

Delta Presents Industrial Power Supplies and Smart Manufacturing Solutions at VIMF2023

Bac Ninh, Vietnam, November 8-10, 2023 – Delta, a world-class provider of power management ...

詳細

Delta Showcased its Industrial Power Supplies and Industrial Automation Solutions at Automex 2018 (Malaysia)

Kuala Lumpur, Malaysia, May 23-26, 2018 – Delta Electronics demonstrated its industrial po ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします