Delta Showcases Cutting-Edge Medical Power Supplies at MEDICA 2023


Dusseldorf, Germany, November 13-16, 2023 – Delta, a global leader in power and thermal management, presented reliable and high-efficiency medical power supplies at MEDICA 2023, the world’s leading medical trade fair.


To deal with healthy challenges caused by COVID-19 pandemic and aging society, Delta offers power supply solutions with high efficiency and safety. Our power supplies can be applied to various applications, including CT scanners, ultrasound machines, CPAP machines, medical displays, in vitro diagnostic devices, and more.


Key highlights include:


Configurable Power Supply

  • MEG-A Series: Tailored for both medical and industrial applications. The Series features up to 9 isolated outputs, 27 W/inch³ power density, and configurable 2 V to 60 V output voltages. It adheres to rigorous standards, such as IEC 62368-1 and IEC 60601-1, to ensure top-notch performance and safety. The MEG-A Series has successfully been applied to mid to high-end medical equipment, including laparoscopy surgical systems, microscopy/sequencers, medical laser, imaging systems, and spectroscopy instruments.

Open Frame Power Supply

  • MEU Series and MEP Series: Both Series feature compact footprint and noiseless convection cooling. As for power conversion efficiency, the MEU Series is up to 96% while the MEP Series is 95%. The MEU Series is applicable to small to mid-sized equipment, including dialysis machines, dentist equipment, IVD equipment, anesthesia machines, and ultrasound machines. The MEP Series is suitable for oxygen concentrators and aesthetic machines.

Enclosed Power Supply

  • MEB Series: Features up to 29.5 W/inch³ power density, low-noise fans with intelligent speed control, active current sharing, and low leakage current, the Series meets critical requirements for high-end medical equipment, including MRI scanners, aesthetic machines, blood analyzers, and ultrasound machines.

AC-DC Adapter

  • MEA Series: It conforms to IP22 protection and DoE Efficiency Level VI to provide safe, high-efficiency power, applicable to handheld ultrasound machines, CPAP machines, endoscopy machines, and medical displays.

Delta’s booth drew significant attention from leading medical device companies and our power supplies were lauded for the exceptional efficiency and high safety standards.


If you have any questions or specific requirements, please feel free to contact our representatives or use the “Contact Us” form on our website.


Delta presented medical power supplies at MEDICA 2023


Delta booth at MEDICA 2023


Sales team showcased configurable power supplies to visitors


Experts engaging with interested visitor


Delta offers diverse power solutions for medical equipment


DELBio’s PCR modular products


Delta's expert interacted with engaged visitors


Sales team introduced medical power solutions for small to mid-sized equipment

関連ニュース

Delta Showcases Industrial Automation, Industrial Power Supply and LED Innovations at National Manufacturing Week 2018

Sydney, Australia, May 9-11, 2018– Delta Energy Systems Australia showcased its portfolio ...

詳細

Delta Displays Industrial Power Supplies With Smart Manufacturing and Energy Infrastructure Solutions at Techno-Frontier 2018 Japan

Chiba, Japan, Apr 18-20, 2018 – Delta unveiled its Industrial Power Supplies for smart man ...

詳細

Delta Showcases Extensive Range of Energy Products and Solutions All Energy Australia 2017

Melbourne, Australia, Oct 11-12, 2017 – Delta Electronics, a global leader in power and th ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします