Delta Reveals New 120 W Open Frame Medical Power Supply for Respirators and Patient Monitor




Delta expand its MEP Series open frame medical power supplies with the launch of the new 120 W output model – MEP-120A. The MEP-120A offers 4 output voltage of 12 V, 15 V, 18 V and 24 V in a 2” x 3” footprint. It supports up to 150 W peak power for 10 seconds and features a wide operating temperatures ranging from -30°C to +70°C with de-rating from +50°C to +70°C. With low no load power consumption < 0.21 W and electric shock protection complying with 2 x MOPP, the MEP-120A offers reliable power supply for type BF medical equipment such as respirators and patient monitor.


The MEP-120A is certified with medical, ICT and home appliance safety approvals, including UL/ TUV/ CE/ UKCA and CB certification, as well as EMC approvals to EN 55011 / EN 55032 Class B. It is applicable to type BF medical products, IT equipment and household appliances.


Highlights & Features

  • 2" x 3" x 1.2" small footprint with base
  • Up to 16.67 W/inch3 power density
  • Up to 120 W output with natural convection cooling
  • Up to 150 W peak power for 10 sec
  • No Load Consumption < 0.21 W
  • Up to 70 °C Ambient Operation
  • Up to 700KHrs MTBF
  • 2 x MOPP Isolation
  • Suitable for type BF medical products
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance




Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

Delta Extends the Highly Affordable PMT Series with 36V and 48V Models for 350W Power Rating

Delta Electronics is extending the 350W PMT panel mount power supply series with output v ...

詳細

New CliQ VA Series of DIN Rail Power Supply with Integrated LCD Display for Outputs Monitoring and Alarms Setting

Delta Electronics introduces the CliQ VA series of DIN rail power supply with integrated L ...

詳細

Space Saving with New Delta LYTE II Series 120W and 240W

Delta’s newest LYTE II series of DIN Rail Power Supply is up to 30% slimmer compared to it ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします