New CliQ VA Series of DIN Rail Power Supply with Integrated LCD Display for Outputs Monitoring and Alarms Setting




Delta Electronics introduces the CliQ VA series of DIN rail power supply with integrated LCD display. The CliQ VA series display module offers three key functionalities.

  1. Display Mode will scroll through values such as output voltage, output current, cap life expectancy, (power supply unit) PSU temperature etc.
  2. Maintenance Alarm Setting allows the user to set a pre-determined maintenance alarm before the power supply reaches the end of its expected cap life.
  3. Error Mode will display the type of error if the PSU enters and recover from OVP, OLP, SCP or OTP mode. This enables the user to quickly identify the cause of any abnormalities.


The CliQ VA series offer 24V output in three different power ratings: 120W (DRV-24V120W1PN), 240W (DRV-24V240W1PN) and 480W (DRV-24V480W1PN). They have a wide operating temperature range of -25°C to +70°C, providing full power up to +60°C at 5,000m or 16,400 ft. altitude. Other features include Power Boost 150% for 5 seconds as well as Advanced Power Boost (APB) that ensure system continuing operation when there is a large inrush current due to a faulty load in a multiple load operation.


Major safety approvals include IEC/EN/UL 60950-1 for Information Technology Equipment (ITE), UL 508 for Industrial Control Equipment (ICE) and OVC III according to IEC/EN 62477-1 / EN 60204-1 (clearance and creepage distances) and IEC 62103 (safety part); EMI comply with EN 55032 Class B, compliance with harmonic current IEC/EN 61000-3-2, Class A and fully compliant with RoHS Directive 2011/65/EU for environmental protection.


Highlights & Features

  • Universal AC input voltage range
  • LCD display monitoring output current / voltage / peak current and PSU temperature
  • Lifetime expectancy monitoring and alarm signal
  • Built-in active PFC with up to 94% efficiency
  • Power Boost of 150% for 5 seconds
  • Advanced Power Boost (APB) for breaking the fuse
  • DC OK Contact and LED indicator for DC OK/ Overload
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 


関連ニュース

New 200 W MEP Series Medical Power Supply with Convection Cooling and Low-Profile Design

Delta launches the new 200 W output model (MEP-200A24J) for the MEP series medical power s ...

詳細

300W 3” x 5” Open Frame Power Supply for IEC/EN 60335 and IEC/EN 61558 Applications

Delta Electronics introduces the new PJH series of open frame power supply with 300W outpu ...

詳細

22 New LED Driver Series Added to DeltaPSU.com

Due to overwhelming requests, Delta Electronics is making available more than 22 new LED d ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします