300W 3” x 5” Open Frame Power Supply for IEC/EN 60335 and IEC/EN 61558 Applications




Delta Electronics introduces the new PJH series of open frame power supply with 300W output power. PJH-24V300WBCA and PJH-36V300WBCA provides up to 240W power convection cooled without additional metal plate. With external fan cooling, it can provide 300W output power across a wide operating temperature range from -25°C to +70°C. The design is one of the few to meet both IEC 60335 and IEC 61558 in a compact 240W 3” x 5” convection cooled design, suitable for limited space in household applications. PJH series is certified to IEC/EN/UL 62368-1 and comply to OVC III for harsh industrial and farming applications.

1. IEC 60335-1, Pollution Degree (PD) 3
2. IEC 61558-1 and IEC 61558-2-16
3. Earth leakage current < 0.75mA
4. Glow wire test 550°C, 750°C (te – ti ≤ 2s), 850°C
5. Input no load power consumption < 0.5W


    Highlights & Features

    • 300W fan cool, 240W convection cool
    • Built-in active PFC, remote On/Off, remote sense, power good signal and 12VSB (6W) or optional 5VSB (6W)
    • Class I or Class II (double isolation) configuration with universal AC input voltage range
    • High efficiency up to 94.0%
    • Extreme low temperature cold start at -40°C
    • Approval for Pollution Degree 3
    • Major safety approvals include IEC/EN/UL 60950-1,IEC/EN/UL 62368-1, IEC/EN 60335-1,IEC/EN 61558-1 and IEC/EN 61558-2-16




    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


    関連ニュース

    Delta upgrades EUCI-PRO Outdoor LED driver series with DALI-2 certification

    Delta Electronics is proud to announce its EUCI-PRO Outdoor LED driver series, EUCI-0401 ...

    詳細

    デルタ、3” x 5”のコンパクト設計で高効率500Wの医療用電源「MEPシリーズ」を発表

    デルタは、オープンフレーム型医療用電源「MEPシリーズ」の新ラインナップとして、高性能500WモデルのMEP-500Aを発売します。MEP-500Aは、IVD(体外診断用医 ...

    詳細

    Delta Introduces 24V 300W 3" x 5" 1U Power Supply for Medical Applications

    Delta Electronics is pleased to introduce its new high power density (14.3 Watts/in³) 3" x ...

    詳細

    メルマガ登録する

    最新のイベント情報やニュースをお届けします

    メルマガ登録する

    最新のイベント情報やニュースをお届けします