Delta Releases New Slim 240 W Panel Mount Power Supply with Built-in Active PFC




Delta expands its panel mount power supply PMR series by releasing the new 240 W model, which is applicable to industrial, commercial, and household applications. The new 240 W model provides an output power of up to 240 W and nominal output voltages of 12 V, 24 V, 36 V, and 48 V. The compact form factor design fits in limited installation space such as control cabinets, machinery, vending machines, and test & measure equipment.

The new 240 W model of the PMR series has a built-in active PFC circuit that provides high power factor values, raising its efficiency to 93%. It also has a wide operating temperature range from -30°C to +70°C and SCP (short circuit protection), OCP (over current protection), OVP (over voltage protection) safety measures. It conforms to IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards and obtains harmonic current IEC/EN 61000-3-2 Class A and Class D, shock and vibration standard IEC 60068-2, IEC/EN/UL 62368-1 for ICT, and EMI standard EN 55032 Class B. The model is also fully compliant with RoHS Directive for environmental protection.


Highlights & Features

  • Universal AC input voltage
  • Built-in active PFC circuit
  • Lower no load power consumption
  • 30 mm height low profile design
  • IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards
  • Wide operating temp -30°C ~70°C (Support -40°C cold start)




Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.



関連ニュース

Delta Launches the Highly Reliable LNE series of LED Drivers

Delta LNE series of LED drivers is developed with high efficiency and ...

詳細

Delta Newest ADT Series 60W AC/DC IT Adapter

ADT series from Delta Electronics is the newest range of 60W of AC/DC Desktop Adapters. Th ...

詳細

Introducing CliQ II Buffer Module

Delta CliQ II Buffer Module offers the most widely used output voltage of 24V and one ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします