Delta Launches New 320 W Panel Mount Power Supply for Household Appliance Applications



Delta expands its panel mount power supply PMR series, launching the new 320 W model for household appliance applications. The new 320 W model provides a power output of up to 321.6 W and nominal voltage outputs of 12 V / 24 V / 36 V / 48 V. The low profile form factor design is scalable in limited installation space, such as household appliances, vending machines, control cabinets, and test & measure equipment.


The new 320 W model of the PMR series can operate across a wide operating temperature range from -30°C to +70°C and has a built-in active PFC circuit that provides high power factor values. It conforms to IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards and obtains harmonic current IEC/EN 61000-3-2 Class A and Class D, shock and vibration standard IEC 60068-2, IEC/EN/UL 62368-1 for ICT, and EMI standard EN 55032 Class B. The model is also fully compliant with RoHS Directive for environmental protection.


Highlights & Features

  • Universal AC input voltage
  • Built-in active PFC circuit
  • No load power consumption < 0.5 W
  • 30 mm height low profile design
  • IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards
  • Wide operating temperature -30°C ~70°C (-40°C cold start)




Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

Delta DIN Rail Power Supply Force-GT Series Features Ultra-Slim and High Efficiency

Delta launches new DIN Rail power supply Force-GT Series with single-phase and three-pha ...

詳細

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

詳細

CliQ II 24V 60W NEC Class 2 Power Supply

Delta Electronics is introducing the CliQ II DIN Rail 24V 60W NEC Class 2 (DRP024V060W1NZ) ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします