New Delta Medical Power Supplies with PMBus Ver 1.3 Supported




Delta Electronics has launched two new AC/DC power supplies designed for use in both medical and industrial applications - the 600W Convection Cooled U-channel MEU-600C24 and the 1200W 1U Enclosed MEB-1K2A24. Both product families come with universal AC input from 85Vac to 264Vac and wide operating temperature of -20°C to +70°C (with full power and no de-rating up to 50°C). Additional features include current sharing, conformal coating, both analog and digital voltage adjust and the ability to control the product’s Remote On/Off and Power Good signal in both normal or reversed logic. Moreover, the enclosed MEB-1K2A24 includes intelligent fan speed control to minimize overall system ambient noise yet maintain proper cooling.


Major approvals include IEC/EN/UL 60950-1 (ITE) and IEC/EN/UL 60601-1 (Medical). Both products are certified for EMC standards EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and EN 55032 for Industrial Technology Equipment (ITE) radio-frequency equipment. Full compliance with RoHS Directive 2011/65/EU for environmental protection is included.


Highlights & Features:

  • Full power from 90Vac to 264Vac, up to 50°C ambient
  • 5” x 8” x 1.57” (MEU-600C24), 5” x 8.03” x 1.59” (MEB-1K2A24)
  • Up to 500K hours MTBF
  • 2 x MOPP isolation, Suitable for Type BF medical applications
  • PMBus Ver 1.3 supported


 


Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 


関連ニュース

Delta’s New LNV Series of LED Driver Offers Wide Input Voltage of 320W Output Power with Constant Current/ Constant Voltage

Delta Electronics has launched the LNV series of LED Driver with wide input voltage (180Va ...

詳細

Delta Chrome DIN Rail Power Supply Series is Now Available in 10W with 12V Output Voltage

Delta Electronics extends its Chrome DIN rail power supply series of 10W product with 12V ...

詳細

Delta Launches CliQ II 48V Series

Delta Electronics Group has announced the launch of CliQ II 48V 1 Phase DIN Rail Standard ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします