Introducing Panel Mount 24V 150W (High Line Version)



Delta Electronics introduces a 24V 150W High Line (PMC-24V150W2AA) PMC Panel Mount Power Supply operating only at High Line input voltage 180-264Vac @ 230Vac. Like its predecessors, the weight of the compact and unique aluminum body weight only 0.54Kg. The product is encased in a full corrosion resistant Aluminum casing. The efficiency of the 24V 150W PMC is >87% typ. and can sustain an industrial leading MTBF of more than 700,000 hours. The model also includes overvoltage, over temperature and overload protections.


This attractive price/performance ratio model is suitable for China, India, Australia, Finland, United Kingdom and other countries with high line input voltage source.


For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.


関連ニュース

Delta Introduces Two New Models from PMF Panel Mount Power Supply Series

Delta Electronics extends the PMF panel mount power supply series designed for demanding ...

詳細

Delta Extends the High Power Factor Value and High Efficiency PJB Series of Open Frame Power Supply with 24V/10A Model

Delta Electronics has added a new model, PJB-24V240W☐☐A to the PJB series of open frame po ...

詳細

Delta DIN Rail Power Supply Force-GT Series Features Ultra-Slim and High Efficiency

Delta launches new DIN Rail power supply Force-GT Series with single-phase and three-pha ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします