Delta New 960W DIN Rail Power Supply Slim Design With Maritime Approval




Delta Electronics has added a new 24V/40A output to the CliQ M series of DIN rail power supply. The CliQ M series has the highest power density among the CliQ family and is also the first series in the CliQ family to feature Advanced Power Boost (APB). APB works to protect the system by ensuring continuous operation when a large inrush current is detected due to faulty load on a multiple load connection. The DRM-24V960W1PN allows remote shut-down using an external switch or voltage as well as adjustment of the output voltage. With a protected microcontroller inside the power supply, it acquires and stores operating data during the life of the power supply, which can be used for troubleshooting analysis.


Like the rest of the other models in the CliQ M series, it includes major international approvals such as maritime approval (environmental category: C, EMC 2), IEC/EN 61558-2-16 (safety of power supplies), IEC/EN 61010-1 (electrical equipment for measurement, control) and UL 508 (Industrial Control Equipment); Conforms to harmonic current IEC/EN 61000-3-2, Class A. All models are fully compliant with RoHS Directive 2011/65/EU for environmental protection.


Highlights & Features

  • Universal AC input voltage range
  • Built-in active PFC with up to 95.5% efficiency
  • Full power from -25°C to +60°C @ 5,000m (16,400 ft.)
  • Power Boost of 150% up to 7 seconds
  • Advanced Power Boost (APB) – Prevents system shutdown due to faulty load on a multiple loads connection
  • DNV GL and ABS approvals for maritime applications
  • Built-in DC OK Contact and LED indicator for DC OK/ Overload
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Current sharing for parallel connection / Output Voltage remote adjustment / Internal Data Logging for troubleshooting



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 


関連ニュース

New 300W Open Frame Power Supply with 200% Power Boost

PJB-24V300W is part of the PJB series which offers a power boost of 200% for 10 seco ...

詳細

デルタ、協働ロボットの最適化に向けたハイパワー・パネルマウント型電源を発売

デルタは、既存のパネルマウント型電源「PMRシリーズ」を拡充した1,500Wモデル、および新シリーズ「PMSシリーズ」の750W、1,200W、2,500Wモデルを発表しま ...

詳細

Delta Introduces 24V 480W DIN Rail Power Supply with Maritime Approval

Delta Electronics has added a new 24V/20A output to the CliQ M series of DIN rail power su ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします