Delta Introduces PMT Panel Mount Power Supply with 48V 150W



Delta Electronics is extending the highly affordable and reliable PMT panel mount power supply series with the addition of a 48V output voltage providing 150W power rating model. The PMT-48V150W1AA features selectable AC input switch. The product conforms to harmonic current emission IEC/EN 61000-3-2, Class A. The single output product has major international approvals according to IEC/EN/UL 60950-1 and EMI standards according to EN 55022, Class B. All Delta power supplies fully comply with RoHS Directive 2011/65/EU for environmental protection. 
 
Like the rest of the models in the PMT family, the product also come with versatile connector options (Terminal Block, Front Face, and Harness Type) and two different configuration options (enclosed and L frame) to satisfy different application needs. 
 

Highlights & Features

  • Conforms to harmonic current IEC/EN 61000-3-2, Class A 
  • Selectable AC Switch (90-132Vac, 180-264Vac)   
  • High MTBF > 700,000 hrs. as per Telcordia SR-332 
  • Versatile connector options (Terminal Block, Front Face, and Harness)
  • Short Circuit / Overvoltage / Overcurrent / Over Temperature Protections
 
PMT-48V150W1AA IS NOW AVAILABLE FOR SHIPMENT
 
New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

300W 3” x 5” Open Frame Power Supply for IEC/EN 60335 and IEC/EN 61558 Applications

Delta Electronics introduces the new PJH series of open frame power supply with 300W outpu ...

詳細

New Compact DC-UPS Module Up to 10A for Security and Industrial Applications Use in Small Cabinets

Delta has added a new DC-UPS module for security and industrial applications. The DRU ...

詳細

Delta Extends CliQ II Series with 24V/5A Output in Two Phase Range

Delta Electronics is extending the CliQ II DIN rail power supply series with a new model ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします