750W MEB Series for Medical, ITE and Home Appliances




Delta Electronics announces a new 750W output power supply to MEB Series of medical enclosed power supplies. The MEB-750A24 comes in a compact size at 4”x 7”x 1.6” and provides a single 24V output with 5V/2A standby output. The product can deliver full power from -20°C to 50°C without de-rating. Additional features include ±10% voltage trimming, current sharing, conformal coating, and electric shock protection complying with 2 x MOPP suitable for type BF Medical products.


The MEB-750A24 provides 2 connector choices either US Terminal (MEB-750A24T) or C14 Inlet (MEB-750A24B). It is certified to medical, ITE and home appliance safety approvals, including UL/CE/CSA/CCC and CB certification.


    Highlights & Features

    • Up to 750 Watt in 4"x7"x1.6" Package
    • Up to 17W/inch³ Power Density
    • Full Power from 90V to 264V
    • Full Power up to 50C Ambient
    • Up to 500KHrs MTBF
    • 2 x MOPP Isolation
    • Suited for Type BF Medical Products.
    • 5V/2A Standby Output
    • Current Sharing
    • Conformal Coating
    • Class B Conducted and Radiated EMI
    • IEC60601-1-2 4th Edition Immunity Compliance
    • Normal and Reversed Option for Remote On/Off and Power Good Signal
    • Voltage Trimming



    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


    関連ニュース

    Delta Adds 24V 240W Model to the CliQ M Series of DIN Rail Power Supply

    Delta Electronics has added a 24V 240W (DRM-24V240W1PN) new model to the CliQ M series of ...

    詳細

    Chrome DIN Rail Power Supply Series is Now Available in 30W with 24V Output Voltage

    Delta Electronics extends its Chrome DIN rail power supply series with a 30W product offe ...

    詳細

    Delta Expands the CliQ M Series Power Supply with New DC-UPS and Battery Modules for Uninterruptible Systems

    Delta has started to equip its CliQ M Series Power Supplies with the new DC-UPS and ba ...

    詳細

    メルマガ登録する

    最新のイベント情報やニュースをお届けします

    メルマガ登録する

    最新のイベント情報やニュースをお届けします