Chrome DIN Rail Power Supply Series is Now Available in 30W with 24V Output Voltage


Delta Electronics extends its Chrome DIN rail power supply series with a 30W product offering 24V output voltage. The Class II double isolation power supply is designed for use in compact cabinets. The DRC-24V30W1AZ DIN rail power supply requires less installation space with its compact body measuring only 55.6mm thick and 91mm tall. The design not only does not require earth connection, it also has very low leakage current and is thus especially useful for home automations and the food and beverage industry. 
 
Highlights & Features
  • Protection Class II, Double Isolation (No Earth connection is required)
  • Universal AC input voltage without power de-rating
  • Efficiency > 87.0%
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Overvoltage / Overcurrent / Over Temperature Protections
  • International safety approvals to ITE and Industrial standards
     
AVAILABLE FOR SHIPMENT NOW
 
New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 

関連ニュース

Delta Introduces 15W for PJ Open Frame Power Supply Series

The PJ Open Frame Power Supply series is now available with 15W output power. The singl ...

詳細

Delta Introduces Two New Models for the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta Electronics is extending the low profile PMR panel mount power supply series with t ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします