JPVI-060012FK

LED Driver

JPVI S12 Series

JPVI-060012FK

Output Voltage

12V

Output Power

60W

Output Current

5A

Input Voltage Range

90-305Vac

Dimensions (L x W x H)

241.3 x 43 x 40.5 mm

9.50” x 1.69” x 1.59”

Unit Weight

0.55 kg (1.21 lb)

Highlights & Features
  • 12V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Meets CISPRJ 15
  • Wide operating temperature range 
  • 10mm structure elevated to meet indoor wiring regulation
Applications
JPVI-060012FK
JPVI-060012FK

LED Driver

JPVI S12 Series

JPVI-060012FK

Highlights & Features
  • 12V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Meets CISPRJ 15
  • Wide operating temperature range 
  • 10mm structure elevated to meet indoor wiring regulation
Output Voltage

12V

Output Power

60W

Output Current

5A

Input Voltage Range

90-305Vac

Dimensions

241.3 x 43 x 40.5 mm

9.50” x 1.69” x 1.59”

Unit Weight

0.55 kg (1.21 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 01-Apr-2025

Mechanical Drawing

Uploaded on 21-Jan-2022

.DXF

Uploaded on 21-Jan-2022

.STP

Uploaded on 21-Jan-2022

PSE

Uploaded on 21-Jan-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!