EUCO-2K1200GIA

LED Driver

EUCO ARENA SPORT Series

EUCO-2K1200GIA

Output Voltage

250-550V

Output Power

2100W

Output Current

2A

Input Voltage Range

198-440Vac

Dimensions (L x W x H)

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.8 kg (12.79 lb)

Highlights & Features
  • 3 independent output channels: 2100W – max 700W per channel
  • Nominal input voltage: 220-400VAC
  • Ultra high Efficiency (97.8%)
  • Control method: DALI2/D4i
  • Programmable output current range 700-2000 mA
  • Output voltage range from 250-550Vdc per channel
  • Very low peak-to-peak current ripple (typ.1%) for HDTV broadcasting
  • DALI-2 configurable single channel or multi-channel (up to 3 x DT6)
  • High-accuracy integrated power metering
  • Constant Light Output (CLO) function
  • Autonomous dimming via Midnight Centric Timer
  • Wide dimming range 0.1-100% or 0.4-100%
  • Input surge protection: DM 10kV; CM 10kV
  • IP66 & IK08 enclosure
  • Max remote distance 200 meters
  • Non Isolated, Class I
  • Model Description
    EUCO-2K1200GDA Control Interface: RDM/DMX
    Applications
    EUCO-2K1200GIA
    EUCO-2K1200GIA

    LED Driver

    EUCO ARENA SPORT Series

    EUCO-2K1200GIA

    Highlights & Features
  • 3 independent output channels: 2100W – max 700W per channel
  • Nominal input voltage: 220-400VAC
  • Ultra high Efficiency (97.8%)
  • Control method: DALI2/D4i
  • Programmable output current range 700-2000 mA
  • Output voltage range from 250-550Vdc per channel
  • Very low peak-to-peak current ripple (typ.1%) for HDTV broadcasting
  • DALI-2 configurable single channel or multi-channel (up to 3 x DT6)
  • High-accuracy integrated power metering
  • Constant Light Output (CLO) function
  • Autonomous dimming via Midnight Centric Timer
  • Wide dimming range 0.1-100% or 0.4-100%
  • Input surge protection: DM 10kV; CM 10kV
  • IP66 & IK08 enclosure
  • Max remote distance 200 meters
  • Non Isolated, Class I
  • Output Voltage

    250-550V

    Output Power

    2100W

    Output Current

    2A

    Input Voltage Range

    198-440Vac

    Dimensions

    500 x 152 x 77 mm

    19.69” x 5.98” x 3.03”

    Unit Weight

    5.8 kg (12.79 lb)

    Applications
    Model Description
    EUCO-2K1200GDA Control Interface: RDM/DMX

    Download

    Download

    Datasheet

    Uploaded on 04-May-2026

    Manual

    Uploaded on 25-Jan-2024

    Image

    Uploaded on 02-Apr-2025

    Mechanical Drawing

    Uploaded on 21-Jun-2024

    .STP

    Uploaded on 21-Jun-2024

    CB

    Uploaded on 25-Jan-2024

    CE

    Uploaded on 17-Oct-2023

    CE & UKCA

    Uploaded on 25-Jan-2024

    ENEC

    Uploaded on 31-Mar-2025

    RCM

    Uploaded on 25-Jan-2024

    RoHS

    Uploaded on 25-Jan-2024

    UL

    Uploaded on 25-Jan-2024

    GUI Program

    Uploaded on 17-Jan-2025

    Tech Specs

    Tech Specs

    Subscribe to our newsletter

    Be the first to hear about new events, news and products!

    Subscribe to our newsletter

    Be the first to hear about new events, news and products!