EUCO-1K5140GLA

LED Driver

EUCO ARENA SPORT Series

EUCO-1K5140GLA

Output Voltage

260-500V

Output Power

1500W

Output Current

1.4A

Input Voltage Range

198-440Vac

Dimensions (L x W x H)

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.6 kg (12.35 lb)

Highlights & Features
  • Dimmable built-in constant current 3-channel LED Driver with DALI 2
  • Each channel independently programmable with output channels max output power of 500W (1500W total)
  • Adjustable output current between 500mA to 1400 mA for each channel via I-programming tool
  • Very low pk–pk current ripple to 1% for stadium lighting
  • Dimming range 0.1% to 100 %
  • Max remote distance 200 meters
  • In compliance with Erp (EU) 2019/2020
Model Description
EUCO-1K5140GDA Control Interface: RDM/DMX
Applications


EUCO-1K5140GLA
EUCO-1K5140GLA

LED Driver

EUCO ARENA SPORT Series

EUCO-1K5140GLA

Highlights & Features
  • Dimmable built-in constant current 3-channel LED Driver with DALI 2
  • Each channel independently programmable with output channels max output power of 500W (1500W total)
  • Adjustable output current between 500mA to 1400 mA for each channel via I-programming tool
  • Very low pk–pk current ripple to 1% for stadium lighting
  • Dimming range 0.1% to 100 %
  • Max remote distance 200 meters
  • In compliance with Erp (EU) 2019/2020
Output Voltage

260-500V

Output Power

1500W

Output Current

1.4A

Input Voltage Range

198-440Vac

Dimensions

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.6 kg (12.35 lb)

Applications
Model Description
EUCO-1K5140GDA Control Interface: RDM/DMX

Download

Download

Datasheet

Uploaded on 20-Mar-2026

Manual

Uploaded on 21-Feb-2022

Image

Uploaded on 02-Apr-2025

Mechanical Drawing

Uploaded on 11-Aug-2020

.STP

Uploaded on 07-Jun-2022

CB

Uploaded on 30-Jun-2020

CE

Uploaded on 30-Jun-2020

ENEC

Uploaded on 30-Jun-2020

GUI Program

Uploaded on 27-Sep-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!