EUCO-1K0140GLA

LED Driver

EUCO ARENA SPORT Series

EUCO-1K0140GLA

Output Voltage

260-500V

Output Power

1000W

Output Current

1.4A

Input Voltage Range

198-440Vac

Dimensions (L x W x H)

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.4 kg (11.90 lb)

Highlights & Features
  • Dimmable built-in constant current 2-channel LED Driver with DALI 2 or DMX / RDM control interface
  • Each channel independently programmable with output channels max output power of 500W (1000W total)
  • Adjustable output current between 500mA to 1400 mA for each channel via I-programming tool
  • Very low pk–pk current ripple to 1% for stadium lighting
  • Dimming range 0.1% to 100 %
  • Max remote distance 200 meters
  • In compliance with Erp (EU) 2019/2020
Model Description
EUCO-1K0140GDA Control Interface: RDM/DMX
Applications
EUCO-1K0140GLA
EUCO-1K0140GLA

LED Driver

EUCO ARENA SPORT Series

EUCO-1K0140GLA

Highlights & Features
  • Dimmable built-in constant current 2-channel LED Driver with DALI 2 or DMX / RDM control interface
  • Each channel independently programmable with output channels max output power of 500W (1000W total)
  • Adjustable output current between 500mA to 1400 mA for each channel via I-programming tool
  • Very low pk–pk current ripple to 1% for stadium lighting
  • Dimming range 0.1% to 100 %
  • Max remote distance 200 meters
  • In compliance with Erp (EU) 2019/2020
Output Voltage

260-500V

Output Power

1000W

Output Current

1.4A

Input Voltage Range

198-440Vac

Dimensions

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.4 kg (11.90 lb)

Applications
Model Description
EUCO-1K0140GDA Control Interface: RDM/DMX

Download

Download

Datasheet

Uploaded on 20-Mar-2026

Image

Uploaded on 01-Apr-2025

Mechanical Drawing

Uploaded on 18-Sep-2021

.DXF

Uploaded on 18-Sep-2021

.STP

Uploaded on 18-Sep-2021

CB

Uploaded on 18-Sep-2021

ENEC

Uploaded on 18-Sep-2021

GUI Program

Uploaded on 27-Sep-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!